IESNA:LM-63-2002
[TEST]P1380882
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3D-840-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 219W 80CRI 4000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]2.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26719.4
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4134.9 4259.9 4497.9 4599.0 4741.8 4997.6 5217.7 5426.0 5586.6 5794.9 5991.2 6300.6 6764.6 7163.2 7490.5 7704.7 7657.1 
7651.1 7674.9 7871.2 8061.6 8365.1 8442.4 8436.5 8216.3 7544.0 6449.3 5378.4 2594.0 928.1 428.4 333.2 243.9 172.5 71.4 
11.9 0.0 
4134.9 4253.9 4444.3 4604.9 4735.8 4956.0 5170.2 5402.2 5586.6 5699.7 5913.8 6223.2 6675.4 7115.7 7478.6 7639.2 7609.5 7609.5 
7657.1 7847.4 8085.4 8371.0 8507.8 8400.8 8287.7 7567.8 6407.7 5312.9 2778.4 886.5 434.3 333.2 249.9 172.5 83.3 11.9 0.0 
4134.9 4248.0 4432.4 4599.0 4718.0 4944.1 5223.7 5426.0 5628.3 5788.9 5967.4 6258.9 6645.6 7091.9 7484.5 7669.0 7722.5 
7746.3 7883.1 8109.2 8436.5 8716.1 8971.9 8977.9 8918.4 8430.5 7234.6 5931.7 3724.4 1338.6 559.3 380.8 255.8 166.6 71.4 
11.9 0.0 
4134.9 4224.2 4420.5 4575.2 4729.9 4926.2 5188.0 5426.0 5628.3 5794.9 5931.7 6175.6 6544.5 7008.6 7371.5 7710.6 7799.8 7829.6 
7990.2 8234.2 8555.4 9013.6 9590.7 9834.6 10007.1 10013.1 9186.1 7490.5 5301.0 2272.7 791.3 452.2 297.5 166.6 71.4 17.8 0.0 
4134.9 4224.2 4432.4 4557.3 4765.6 4920.3 5140.4 5420.0 5610.4 5800.8 5955.5 6175.6 6443.4 6883.6 7347.7 7633.3 7740.4 
7799.8 7918.8 8293.7 8847.0 9572.8 10393.8 11018.6 11601.6 12059.7 12143.0 10810.3 8263.9 4575.2 1481.4 612.8 374.8 202.3 
71.4 23.8 0.0 
4134.9 4230.1 4396.7 4557.3 4706.1 4884.6 5086.9 5330.8 5556.9 5759.2 5973.3 6157.8 6401.7 6693.2 7038.3 7425.0 7698.7 
7865.3 8008.1 8448.3 9061.2 9775.1 10536.6 11524.3 12726.1 13725.6 14689.4 15111.8 12761.8 8329.4 4063.5 1314.8 493.8 
220.1 89.2 29.7 0.0 
4134.9 4218.2 4367.0 4509.8 4670.4 4842.9 5045.2 5247.5 5503.3 5723.5 5955.5 6187.5 6413.6 6723.0 7038.3 7371.5 7692.8 
7883.1 8109.2 8382.9 8835.1 9555.0 10435.5 11583.8 12868.9 14148.0 15296.3 16081.6 15498.6 12976.0 8252.0 4218.2 1255.4 
339.1 107.1 35.7 0.0 
4134.9 4224.2 4349.1 4486.0 4652.5 4848.9 5009.5 5217.7 5467.6 5675.9 5937.6 6211.3 6455.3 6723.0 7026.4 7341.7 7633.3 7924.8 
8144.9 8442.4 8930.3 9566.9 10393.8 11470.7 12720.1 13981.4 15296.3 15766.3 15617.5 14023.1 9656.1 5420.0 1880.1 476.0 
124.9 41.6 0.0 
4134.9 4218.2 4283.7 4444.3 4581.1 4765.6 4914.3 5104.7 5307.0 5509.3 5753.2 6009.0 6318.4 6580.2 6764.6 7020.5 7276.3 7603.5 
8020.0 8513.8 9168.2 9888.1 10774.6 11792.0 12874.8 13838.6 14368.1 14481.2 14391.9 13767.2 11792.0 7621.4 2778.4 815.1 
178.5 47.6 0.0 
4134.9 4188.5 4265.8 4372.9 4480.0 4610.9 4771.5 4944.1 5098.8 5259.4 5467.6 5669.9 5866.2 6009.0 6199.4 6401.7 6657.5 7062.1 
7555.9 8258.0 9073.1 10066.6 11018.6 11893.1 12904.6 13469.8 13660.1 13791.0 13380.5 12202.5 10144.0 6282.7 2016.9 553.3 
154.7 47.6 0.0 
4134.9 4164.7 4194.4 4253.9 4367.0 4491.9 4622.8 4747.7 4872.7 4973.8 5122.6 5253.4 5384.3 5449.8 5622.3 5848.4 6181.6 6657.5 7252.5 
7936.7 8852.9 9775.1 10703.2 11720.6 12422.6 12577.3 12250.1 11470.7 9959.5 8156.8 6104.2 2909.3 946.0 249.9 107.1 47.6 0.0 
4134.9 4152.8 4176.6 4230.1 4325.3 4450.3 4545.4 4664.4 4777.5 4860.8 4979.8 5080.9 5188.0 5307.0 5455.7 5693.7 6044.7 6443.4 6889.6 
7484.5 8043.8 8692.3 9334.8 10066.6 10447.4 10316.5 9792.9 9037.4 7597.6 5937.6 4188.5 1903.9 666.3 243.9 95.2 41.6 0.0 
4134.9 4152.8 4152.8 4194.4 4283.7 4390.8 4491.9 4581.1 4658.5 4741.8 4825.1 4914.3 5003.6 5152.3 5342.7 5562.8 5830.6 6068.5 6276.8 
6502.8 6746.8 6996.7 7347.7 7686.8 7835.5 7532.1 7014.5 6116.1 4914.3 3468.6 2112.1 928.1 392.7 214.2 101.1 41.6 0.0 
4134.9 4134.9 4129.0 4140.9 4230.1 4295.6 4337.2 4390.8 4432.4 4480.0 4533.6 4604.9 4664.4 4676.3 4634.7 4509.8 4325.3 4099.2 3837.5 
3528.1 3272.2 2986.7 2671.3 2284.6 1880.1 1487.4 1160.2 940.0 773.4 660.4 565.2 440.3 351.0 261.8 160.6 47.6 0.0 
4134.9 4105.2 4081.4 4093.3 4140.9 4164.7 4188.5 4170.6 4170.6 4176.6 4134.9 4093.3 3968.3 3843.4 3659.0 3397.2 3081.9 2790.3 2552.4 
2344.1 2141.8 1945.5 1767.0 1576.6 1404.1 1231.6 1082.8 951.9 832.9 731.8 618.8 487.9 351.0 261.8 160.6 47.6 0.0 
4134.9 4093.3 4075.4 4051.6 4063.5 4045.7 4004.0 3956.4 3944.5 3873.2 3778.0 3623.3 3415.0 3206.8 2998.6 2826.0 2701.1 2605.9 2451.2 
2272.7 2082.3 1868.2 1677.8 1540.9 1410.0 1285.1 1172.1 1041.2 910.3 755.6 642.6 517.6 374.8 238.0 119.0 41.6 0.0 
4134.9 4075.4 4045.7 4045.7 3992.1 3932.6 3891.0 3849.4 3754.2 3647.1 3468.6 3224.7 2980.7 2820.1 2695.1 2617.8 2528.6 2415.5 2278.7 
2141.8 1981.2 1731.3 1618.3 1535.0 1445.7 1350.5 1231.6 1118.5 993.6 874.6 719.9 612.8 476.0 291.5 142.8 35.7 0.0 
4134.9 4069.5 4015.9 3992.1 3902.9 3825.6 3778.0 3718.5 3587.6 3403.1 3165.2 2939.1 2760.6 2635.6 2516.7 2421.5 2308.4 2189.4 2034.7 
1802.7 1642.1 1606.4 1570.7 1564.7 1540.9 1499.3 1398.1 1308.9 1243.5 1154.2 1070.9 922.2 767.5 511.7 285.6 53.5 0.0 
4134.9 4063.5 4010.0 3944.5 3843.4 3807.7 3736.3 3629.2 3468.6 3248.4 2992.6 2766.5 2647.5 2540.5 2409.6 2266.8 2129.9 1963.3 1713.5 
1570.7 1511.2 1481.4 1463.6 1457.6 1457.6 1404.1 1326.7 1279.2 1201.8 1112.6 1088.8 1011.4 832.9 553.3 297.5 53.5 0.0 
4134.9 4051.6 3992.1 3944.5 3849.4 3801.8 3742.3 3581.6 3367.4 3099.7 2861.7 2683.2 2552.4 2439.3 2308.4 2147.8 1957.4 1719.4 1552.8 
1475.5 1433.8 1410.0 1392.2 1398.1 1362.4 1285.1 1207.8 1142.3 1059.0 1029.3 1011.4 874.6 702.0 505.7 285.6 35.7 0.0 
4134.9 4075.4 4010.0 3950.5 3849.4 3813.7 3730.4 3587.6 3349.6 3075.9 2837.9 2641.6 2510.7 2379.8 2248.9 2052.6 1814.6 1570.7 1475.5 
1416.0 1386.2 1374.3 1368.4 1356.5 1291.1 1231.6 1154.2 1106.6 1041.2 1070.9 1148.3 874.6 618.8 440.3 249.9 23.8 0.0 
4134.9 4063.5 4010.0 3944.5 3837.5 3778.0 3700.6 3581.6 3343.6 3070.0 2837.9 2641.6 2492.9 2373.9 2260.8 2058.5 1814.6 1564.7 1469.5 
1410.0 1374.3 1362.4 1350.5 1332.7 1261.3 1195.9 1148.3 1106.6 1041.2 1076.9 1172.1 827.0 595.0 434.3 249.9 11.9 0.0 
